??
CAD model selection
Selectable products: 1
73221
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497 - Extra strong clamping jaw
Bill of material
73221
BESTNR
Order No.
73221
NUT
for T-Slot
20 / 22 / 24 / 28 / 30
B1
26 mm
B2
75 mm
HUB
Adjustment distance
mm
Enter value for HUB
Adjustment distance
mm
cm
inch
ft
C
11 mm
E
12 mm
HMIN
H min.
61 mm
HMAX
H max.
118 mm
H1
45 mm
H2
40 mm
L1
230 mm
L2
138.5 mm
F1
Clamping force F1
25 / 25 / 32 / 32 / 36 kN
F2
Clamping force F2
4.5 / 4.5 / 4,8 / 4,8 / 5,4 kN
MD
Tightening torque
85 / 85 / 95 / 95 / 110 Nm
GEW
Weight
6688 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073220
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73221
Order No.73221
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1452.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.