??
CAD model selection
Selectable products: 1
73239
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497 - Extra strong clamping jaw
Bill of material
73239
BESTNR
Order No.
73239
NUT
for T-Slot
32 / 36 / 42
B1
38 mm
B2
90 mm
HUB
Adjustment distance
mm
Enter value for HUB
Adjustment distance
mm
cm
inch
ft
C
15 mm
E
12 mm
HMIN
H min.
89 mm
HMAX
H max.
145 mm
H1
56 mm
H2
40 mm
L1
265 mm
L2
158.0 mm
F1
Clamping force F1
50 kN
F2
Clamping force F2
7.5 kN
MD
Tightening torque
160 Nm
GEW
Weight
11031 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073237
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D