??
CAD model selection
Selectable products: 3
550509
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497A - Stop, fixed
Bill of material
550509
BESTNR
Order No.
NUT
for T-Slot
B1
mm
B2
mm
E
12 mm
G
Thread
M 6 mm
H
mm
H1
mm
H2
40 mm
K
20 mm
L1
mm
L2
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D