??
CAD model selection
Selectable products: 1
550509
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497A - Stop, fixed
Bill of material
550509
BESTNR
Order No.
550509
NUT
for T-Slot
12 / 14 / 16 / 18
B1
19 mm
B2
65 mm
E
12 mm
G
Thread
M 6 mm
H
85 mm
H1
38 mm
H2
40 mm
K
20 mm
L1
132 mm
L2
66.0 mm
GEW
Weight
2857 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000677
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D