??
CAD model selection
Selectable products: 1
550510
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497A - Stop, fixed
Bill of material
550510
BESTNR
Order No.
550510
NUT
for T-Slot
20 / 22 / 24 / 28 / 30
B1
26 mm
B2
75 mm
E
12 mm
G
Thread
M 6 mm
H
100 mm
H1
45 mm
H2
40 mm
K
20 mm
L1
177 mm
L2
85.5 mm
GEW
Weight
4673 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772550516
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D