??
CAD model selection
Selectable products: 1
550511
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497A - Stop, fixed
Bill of material
550511
BESTNR
Order No.
550511
NUT
for T-Slot
32 / 36 / 42
B1
38 mm
B2
90 mm
E
12 mm
G
Thread
M 6 mm
H
120 mm
H1
56 mm
H2
40 mm
K
20 mm
L1
211 mm
L2
95.0 mm
GEW
Weight
7900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000684
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D