??
CAD model selection
Selectable products: 3
550512
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497B - Clamping Jaws
Bill of material
550512
BESTNR
Order No.
GR
Size
B2
mm
D
8.1 mm
D1
9 mm
E1
38 mm
E2
12 mm
H2
mm
H3
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number550512
Order No.550512
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1124.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D