??
CAD model selection
Selectable products: 1
550512
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497B - Clamping Jaws
Bill of material
550512
BESTNR
Order No.
550512
GR
Size
19
B2
65 mm
D
8.1 mm
D1
9 mm
E1
38 mm
E2
12 mm
H2
35 mm
H3
85 mm
GEW
Weight
889 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000769
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D