??
CAD model selection
Selectable products: 1
550513
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497B - Clamping Jaws
Bill of material
550513
BESTNR
Order No.
550513
GR
Size
26
B2
75 mm
D
8.1 mm
D1
9 mm
E1
38 mm
E2
12 mm
H2
45 mm
H3
100 mm
GEW
Weight
1306 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000776
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D