??
CAD model selection
Selectable products: 1
550514
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497B - Clamping Jaws
Bill of material
550514
BESTNR
Order No.
550514
GR
Size
38
B2
90 mm
D
8.1 mm
D1
9 mm
E1
38 mm
E2
12 mm
H2
50 mm
H3
120 mm
GEW
Weight
1829 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000783
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D