??
CAD model selection
Selectable products: 1
562016
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497F - Extra strong clamping jaw
Bill of material
562016
BESTNR
Order No.
562016
GR
Size
19
NUT
for T-Slot
12, 14, 16, 18
B1
19
B2
65
C
6
E
12
H
HMIN
20
HMAX
60.0
H1
30
H2
40
L1MAX
177
L2
113
L4
29
SW
16
F1
Force
8, 15, 20, 28 kN
F2
Force
1.2, 2.2, 3.0, 4.2 kN
MD
Torque
20, 40, 45, 60 Nm
GEW
Weight
3020 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022952
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D