??
CAD model selection
Selectable products: 1
562017
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497F - Extra strong clamping jaw
Bill of material
562017
BESTNR
Order No.
562017
GR
Size
26
NUT
for T-Slot
20, 22, 24, 28, 30
B1
26
B2
75
C
7.5
E
12
H
HMIN
33
HMAX
73.0
H1
36
H2
40
L1MAX
224
L2
135
L4
29
SW
18
F1
Force
25, 25, 32, 32, 36 kN
F2
Force
4.5, 4.5, 4.8, 4.8, 5.4 kN
MD
Torque
85, 85, 95, 95, 110 Nm
GEW
Weight
4880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022945
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D