??
CAD model selection
Selectable products: 1
562018
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497F - Extra strong clamping jaw
Bill of material
562018
BESTNR
Order No.
562018
GR
Size
38
NUT
for T-Slot
32, 36, 42
B1
38
B2
90
C
10
E
12
H
HMIN
51
HMAX
91.5
H1
46
H2
40
L1MAX
256
L2
152
L4
34
SW
21
F1
Force
50 kN
F2
Force
7.5 kN
MD
Torque
160 Nm
GEW
Weight
7715 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022938
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D