??
CAD model selection
Discontinued product
Product discontinued since Dec 15, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
374355
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498 - Edge Clamp
Bill of material
374355
BESTNR
Order No.
374355
GR
Size
M20x22
NUT
for T-Slot
22 mm
MD
Tightening torque
160 Nm
H
100 mm
F1
Force F1
25 kN
F2
Force F2
17 kN
B
88 mm
B1
28.5 mm
B2
18.0 mm
B3
20 mm
D
Diameter
108 mm
E3
38.0 mm
G
Thread for T-Slot
M20 mm
G1
Thread
M16 mm
G2
Thread
M 6 mm
G3
Thread
M 6 mm
H1
118 mm
H2
18 mm
R
75 mm
SW
Width across flats
10 mm
GEW
Weight
5996 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374358
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D