??
CAD model selection
Selectable products: 1
73890
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498 - Edge Clamp
Bill of material
73890
BESTNR
Order No.
73890
GR
Size
M12x14
NUT
for T-Slot
14 mm
MD
Tightening torque
75 Nm
H
65 mm
F1
Force F1
12 kN
F2
Force F2
7 kN
B
53 mm
B1
19.0 mm
B2
9.0 mm
B3
20 mm
D
Diameter
68 mm
E3
31.0 mm
G
Thread for T-Slot
M12 mm
G1
Thread
M12 mm
G2
Thread
M 6 mm
G3
Thread
M 6 mm
H1
72 mm
H2
7 mm
R
50 mm
SW
Width across flats
6 mm
GEW
Weight
1530 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073893
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73890
Order No.73890
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1318.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D