??
CAD model selection
Selectable products: 1
72397
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400 - Screw jack with flat support
Bill of material
72397
BESTNR
Order No.
72397
GR
Size
50
HMIN
H min.
38 mm
HMAX
H max.
50 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread TR
20 x 4 mm
D1
Diameter
31 mm
D2
Diameter
31 mm
M
- mm
FMAX
F max.
25 kN
GEW
Weight
190 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072391
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D