??
CAD model selection
Selectable products: 1
72405
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400 - Screw jack with flat support
Bill of material
72405
BESTNR
Order No.
72405
GR
Size
70
HMIN
H min.
50 mm
HMAX
H max.
70 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread TR
30 x 4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
M
M38 x 2 mm
FMAX
F max.
100 kN
GEW
Weight
620 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072407
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72405
Order No.72405
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 147.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.