??
CAD model selection
Selectable products: 1
72439
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400 - Screw jack with flat support
Bill of material
72439
BESTNR
Order No.
72439
GR
Size
210
HMIN
H min.
140 mm
HMAX
H max.
210 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread TR
50 x 8 mm
D1
Diameter
80 mm
D2
Diameter
70 mm
M
- mm
FMAX
F max.
170 kN
GEW
Weight
4600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072438
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72439
Order No.72439
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1171.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.