??
CAD model selection
Selectable products: 1
72447
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400 - Screw jack with flat support
Bill of material
72447
BESTNR
Order No.
72447
GR
Size
300
HMIN
H min.
190 mm
HMAX
H max.
300 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread TR
65 x 10 mm
D1
Diameter
100 mm
D2
Diameter
80 mm
M
- mm
FMAX
F max.
350 kN
GEW
Weight
9000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072445
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D