??
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023. Please do not use for new projects.
Selectable products: 1
376194
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400G - Screw jack with flat support and thread
Bill of material
376194
BESTNR
Order No.
376194
GR
Size
52
HMIN
42 mm
HMAX
52 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
FMAX
F max.
100 kN
GEW
Weight
550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376192
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D