??
CAD model selection
Selectable products: 1
73361
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400M - Screw jack with flat support and magnetic base
Bill of material
73361
BESTNR
Order No.
73361
GR
Size
80
HMIN
60 mm
HMAX
80 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
FMAX
F max.
100 kN
GEW
Weight
770 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073367
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73361
Order No.73361
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 177.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.