??
CAD model selection
Selectable products: 1
75770
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6401 - Aluminium screw jack
Bill of material
75770
BESTNR
Order No.
75770
GR
Size
52
HMIN
H min.
42 mm
HMAX
H max.
52 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
30x4 mm
D1
50 mm
D2
50 mm
M
M38x2 mm
FMAX
F max.
30 kN
GEW
Weight
370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075774
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D