??
CAD model selection
Selectable products: 1
72876
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406A - Alu-intermediate ring
Bill of material
72876
BESTNR
Order No.
72876
GR
Size
12
H
12.5 mm
D1
Diameter
50 mm
M
M38x2 mm
FMAX
30 kN
GEW
Weight
38 g
EAN
European Article Number
4020772072872
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72876
Order No.72876
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D