??
CAD model selection
Selectable products: 1
72884
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406A - Alu-intermediate ring
Bill of material
72884
BESTNR
Order No.
72884
GR
Size
25
H
25.0 mm
D1
Diameter
50 mm
M
M38x2 mm
FMAX
30 kN
GEW
Weight
76 g
EAN
European Article Number
4020772072889
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D