??
CAD model selection
Selectable products: 1
86512
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6415 - Height setting screw jack
Bill of material
86512
BESTNR
Order No.
86512
GR
Size
115
HMIN
H min.
75 mm
HMAX
H max.
115 mm
H
mm
Enter value for H
mm
cm
inch
ft
D1
50 mm
D2
34 mm
H1MIN
H1 min.
102 mm
H1MAX
H1 max.
142 mm
FMAX
F max.
30 kN
GEW
Weight
950 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086510
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86512
Order No.86512
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1149.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.