??
CAD model selection
Selectable products: 1
86520
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6416 - Height setting screw jack with magnetic base
Bill of material
86520
BESTNR
Order No.
86520
GR
Size
85
HMIN
H min.
65 mm
HMAX
H max.
85 mm
H
mm
Enter value for H
mm
cm
inch
ft
D1
50 mm
D2
34 mm
H1MIN
H1 min.
92 mm
H1MAX
H1 max.
112 mm
FMAX
F max.
30 kN
GEW
Weight
800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086527
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86520
Order No.86520
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1228.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D