??
CAD model selection
Selectable products: 1
86538
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6416 - Height setting screw jack with magnetic base
Bill of material
86538
BESTNR
Order No.
86538
GR
Size
125
HMIN
H min.
85 mm
HMAX
H max.
125 mm
H
mm
Enter value for H
mm
cm
inch
ft
D1
50 mm
D2
34 mm
H1MIN
H1 min.
112 mm
H1MAX
H1 max.
152 mm
FMAX
F max.
30 kN
GEW
Weight
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772086534
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D