??
CAD model selection
Selectable products: 1
72546
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6420 - Height setting screw jack with pivotable ball
Bill of material
72546
BESTNR
Order No.
72546
GR
Size
70
HUBH
Support height
mm
Enter value for HUBH
Support height
mm
cm
inch
ft
HMIN
56 mm
HMAX
70 mm
FMAX
F max.
30 kN
GEW
Weight
950 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072544
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72546
Order No.72546
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 160.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D