??
CAD model selection
Selectable products: 1
72561
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6430S - Atlas screw jack with counter nut
Bill of material
72561
BESTNR
Order No.
72561
GR
Size
200
HMIN
H min.
140 mm
HMAX
H max.
200 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread
30x6
B1
18 mm
B2
75 mm
L
110 mm
SW
Width across flats
46 mm
F
F max.
60 kN
GEW
Weight
2200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
402072072568
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72561
Order No.72561
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1127.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D