??
CAD model selection
Selectable products: 1
72579
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6430S - Atlas screw jack with counter nut
Bill of material
72579
BESTNR
Order No.
72579
GR
Size
320
HMIN
H min.
200 mm
HMAX
H max.
320 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
TR
Thread
30x6
B1
22 mm
B2
90 mm
L
160 mm
SW
Width across flats
46 mm
F
F max.
40 kN
GEW
Weight
3800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072575
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D