??
CAD model selection
Selectable products: 1
72660
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6435S - Heavy screw jack
Bill of material
72660
BESTNR
Order No.
72660
GR
Size
1250
HMIN
H min.
710 mm
HMAX
H max.
1250 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
40x7 mm
B1
26 mm
B2
190 mm
L
220 mm
SW
65 mm
FMAX
F max.
40 kN
GEW
Weight
18 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072667
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72660
Order No.72660
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1673.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.