??
CAD model selection
Selectable products: 1
75705
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6438S - Screw jack, quick-action
Bill of material
75705
BESTNR
Order No.
75705
GR
Size
450
HMIN
H min.
320
HMAX
H max.
450
H
TR
40x7
B1
26
B2
190
D
90
L
220
SW
65
FMAX
F max.
50 kN
GEW
Weight
11.5 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075705
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75705
Order No.75705
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1847.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D