??
CAD model selection
Selectable products: 1
72736
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6442 - Centering-pad
Bill of material
72736
BESTNR
Order No.
72736
H
8 mm
D
Diameter
45 mm
D1
Diameter
35.8 mm
GEW
Weight
120 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772072735
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72736
Order No.72736
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 117.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D