??
CAD model selection
Selectable products: 1
376335
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6442G - Centring plate with thread
Bill of material
376335
BESTNR
Order No.
376335
GR
Size
M12
H
12 mm
D1
Diameter
50 mm
D2
0.00 mm
H1
33 mm
H2
12 mm
M
Thread
M38x2 mm
GEW
Weight
240 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376338
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.