??
CAD model selection
Selectable products: 1
562125
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6442G - Centring plate with thread
Bill of material
562125
BESTNR
Order No.
562125
GR
Size
M10
H
10 mm
D1
Diameter
50 mm
D2
11.90 mm
H1
44 mm
H2
25 mm
M
Thread
M38x2 mm
GEW
Weight
200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023027
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D