??
CAD model selection
Selectable products: 1
376350
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6443G - Fixing cap with thread
Bill of material
376350
BESTNR
Order No.
376350
GR
Size
25
H
15 mm
D
Diameter
78 mm
D1
Diameter
22 mm
L
20 mm
GEW
Weight
601 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376352
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number376350
Order No.376350
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 170.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D