??
CAD model selection
Selectable products: 1
376350
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6443G - Fixing cap with thread
Bill of material
376350
BESTNR
Order No.
376350
GR
Size
25
H
15 mm
D
Diameter
78 mm
D1
Diameter
22 mm
L
20 mm
GEW
Weight
601 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376352
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D