??
CAD model selection
Selectable products: 1
72777
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6460 - Wedge block HERKULES height wedge
Bill of material
72777
BESTNR
Order No.
72777
GR
Size
63
HMIN
50 mm
HMAX
68 mm
HUBH
Support height
mm
Enter value for HUBH
Support height
mm
cm
inch
ft
B1
63 mm
B2
40 mm
H1
80 mm
H4
7 mm
L
63 mm
SW
Width across flats
13 mm
HU
height adjustment per single turn
0.86 mm
F
max. Force F
40 kN
GEW
Weight
1700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072773
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D