??
CAD model selection
Selectable products: 1
72785
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6460 - Wedge block HERKULES height wedge
Bill of material
72785
BESTNR
Order No.
72785
GR
Size
125
HMIN
100 mm
HMAX
125 mm
HUBH
Support height
mm
Enter value for HUBH
Support height
mm
cm
inch
ft
B1
115 mm
B2
60 mm
H1
135 mm
H4
20 mm
L
125 mm
SW
Width across flats
24 mm
HU
height adjustment per single turn
1.16 mm
F
max. Force F
100 kN
GEW
Weight
8600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072780
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D