??
CAD model selection
Selectable products: 1
72793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6460 - Wedge block HERKULES height wedge
Bill of material
72793
BESTNR
Order No.
72793
GR
Size
190
HMIN
170 mm
HMAX
190 mm
HUBH
Support height
mm
Enter value for HUBH
Support height
mm
cm
inch
ft
B1
145 mm
B2
80 mm
H1
200 mm
H4
20 mm
L
175 mm
SW
Width across flats
36 mm
HU
height adjustment per single turn
2.02 mm
F
max. Force F
250 kN
GEW
Weight
23750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072797
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D