??
CAD model selection
Selectable products: 1
375592
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6465 - Precision wedge block
Bill of material
375592
BESTNR
Order No.
375592
GR
Size
55
HMIN
50 mm
HMAX
55 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
HU
height adjustment per single turn
0.71 mm
F
max. Force F
40 kN
SW
Width across flats
22 mm
B1
60 mm
B2
80 mm
TR
20 mm
H1
60-65
H2
47.5 mm
H3
10 mm
H4
13 mm
L
128 mm
L1
150-179 mm
L2
60 mm
L3
71 mm
GEW
Weight
2800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375591
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D