??
CAD model selection
Selectable products: 1
375618
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6465 - Precision wedge block
Bill of material
375618
BESTNR
Order No.
375618
GR
Size
85
HMIN
77 mm
HMAX
85 mm
H
Support height
mm
Enter value for H
Support height
mm
cm
inch
ft
HU
height adjustment per single turn
0.71 mm
F
max. Force F
250 kN
SW
Width across flats
36 mm
B1
100 mm
B2
140 mm
TR
30 mm
H1
87-95
H2
74.0 mm
H3
15 mm
H4
15 mm
L
204 mm
L1
242-287 mm
L2
81 mm
L3
102 mm
GEW
Weight
11500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375614
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D