??
CAD model selection
Selectable products: 1
71639
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322A - Fixed type tenons
Bill of material
71639
BESTNR
Order No.
71639
B
Nominal width of T-slot on machine
28 mm
B1
Nominal width of T-slot on fixture
20 mm
FORM
Design
C
H
12 mm
L
32 mm
SCH
Screw DIN84 or ISO4762
M6x16 mm
GEW
Weight
60 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071639
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D