??
CAD model selection
Selectable products: 1
71696
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71696
BESTNR
Order No.
71696
B
10 mm
H
8 mm
L
20 mm
SCH
Screw DIN84 or ISO4762
M4x10 mm
GEW
Weight
11 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071691
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D