??
CAD model selection
Selectable products: 1
71704
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71704
BESTNR
Order No.
71704
B
12 mm
H
8 mm
L
20 mm
SCH
Screw DIN84 or ISO4762
M5x12 mm
GEW
Weight
12 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071707
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D