??
CAD model selection
Selectable products: 1
71712
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71712
BESTNR
Order No.
71712
B
14 mm
H
10 mm
L
22 mm
SCH
Screw DIN84 or ISO4762
M6x16 mm
GEW
Weight
18 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071714
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D