??
CAD model selection
Selectable products: 1
71720
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71720
BESTNR
Order No.
71720
B
16 mm
H
10 mm
L
22 mm
SCH
Screw DIN84 or ISO4762
M6x16 mm
GEW
Weight
22 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071721
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71720
Order No.71720
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.85EUR
Gross list prices from 109.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D