??
CAD model selection
Selectable products: 1
71738
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71738
BESTNR
Order No.
71738
B
18 mm
H
10 mm
L
22 mm
SCH
Screw DIN84 or ISO4762
M6x16 mm
GEW
Weight
25 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071738
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71738
Order No.71738
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.50EUR
Gross list prices from 109.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.