??
CAD model selection
Selectable products: 1
71746
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6322B - Low type tenons
Bill of material
71746
BESTNR
Order No.
71746
B
20 mm
H
10 mm
L
22 mm
SCH
Screw DIN84 or ISO4762
M6x16 mm
GEW
Weight
30 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772071745
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D