??
CAD model selection
Selectable products: 1
75168
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6328 - Cylindrical stop
Bill of material
75168
BESTNR
Order No.
75168
NUT
for T-Slot
16
B
16 mm
D
Diameter
32 mm
H1
25 mm
H1NT
Rated dimensional tolerance
±0.01 mm
H2
10 mm
H3
8 mm
SCH
Screw DIN84 or ISO4762
M 8x45 mm
GEW
Weight
220 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075163
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number75168
Order No.75168
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1105.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.